Select a different country or region to see content for your location.
United States
11:01:23 GMT+0000 (Coordinated Universal Time)


XV60
Crossed roller bearing
Crossed roller bearings without gear teeth, lamellar seals on both sides

Main Dimensions & Performance Data
d1 | 60 mm | Bore Diameter |
0,013 mm | Bore diameter upper tolerance | |
-0,006 mm | Bore diameter lower tolerance | |
Da | 110 mm | Outside Diameter |
0 mm | Outside diameter upper tolerance | |
-0,022 mm | Outside diameter lower tolerance | |
hi | 17 mm | Heigth inner ring |
≈m | 0,687 kg | Weight |
Dimensions
Di | 74,5 mm | Inner diameter outer ring |
da | 73,5 mm | Outer diameter inner ring |
Ha | 16 mm | Width outer ring |
La | 95 mm | Pitch circle diameter fixing holes |
nB | 16 | Quantity of fixed holes evenly around the circumfence |
dB | 5,6 mm | Diameter fixing hole outer ring |
dS | 10 mm | Countersunk diameter of fixing holes |
tS | 5,4 mm | Countersunk depth of fixing holes |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 80 °C | Operating temperature max. |
Calculation factors
0,01 mm | Running accuracy, radial | |
0,01 mm | Running accuracy, axial | |
Ca | 21.700 N | Basic dynamic load rating, axial |
C0a | 61.000 N | Basic static load rating, axial |
Cr | 15.500 N | Basic dynamic load rating, radial (for radial load only) |
C0r | 29.500 N | Basic static load rating, radial (for radial load only) |
Fr zul. | 10.900 N | Max. radial load screws (frictional contact) |
NG Grease | 1.032 1/min | Limiting speed for grease lubrication with normal clearance |
NG Grease | 516 1/min | Limiting speed for grease lubrication with preload |
Operating conditions for bearing XV60
In work for XV60
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Englisch
Mounting of rolling bearings - Mounting of axial bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch