Select a different country or region to see content for your location.
United States
04:33:05 GMT+0000 (Coordinated Universal Time)


NNU4952-S-K-M-SP
Cylindrical roller bearing
Super precision cylindrical roller bearings NNU49..-S-K-M-SP, non-locating bearing, double row, with tapered bore, taper 1:12, separable, with cage
Replaces
NNU4952SK.M.SP
Preferred product



Main Dimensions & Performance Data
d | 260 mm | Bore diameter |
D | 360 mm | Outside diameter |
B | 100 mm | Width |
Cr | 750.000 N | Basic dynamic load rating, radial |
C0r | 1.690.000 N | Basic static load rating, radial |
Cur | 190.000 N | Fatigue load limit, radial |
nG Grease | 2.070 1/min | Limiting speed for grease lubrication |
nG Oil | 2.430 1/min | Limiting speed for oil lubrication |
≈m | 40 kg | Weight |
Mounting dimensions
da | 289,4 mm | Diameter shaft shoulder |
h12 | Diameter shaft shoulder tolerance | |
Da | 334 mm | Diameter of housing shoulder |
H12 | Diameter of housing shoulder tolerance | |
ra1 max | 2,1 mm | Maximum recess radius |
Dimensions
r1 min | 2,1 mm | Minimum chamfer dimension |
F | 292 mm | Raceway diameter inner ring |
ns | 15 mm | Width of lubricating groove |
ds | 8 mm | Diameter lubrication hole |
s | 5,4 mm | Axial displacement |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Your current product variant
Cage | M | Brass Cage |
Tolerance class | SP | Tolerance class SP |
Bore type | K | Tapered, taper 1:12 |
Locating Feature , bearing outer ring | S | Lubrication holes and lubrication groove in outer ring |
Radial internal clearance | C1 (Group 1) | Internal clearance smaller than C2 |
Number of rolling element rows | 2 | Double-row design |
Characteristics
Operating conditions for bearing NNU4952-S-K-M-SP
In work for NNU4952-S-K-M-SP
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Mounting Hydraulic | Englisch
Mounting of rolling bearings - Hydraulic mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products