Select a different country or region to see content for your location.
United States
00:29:43 GMT+0000 (Coordinated Universal Time)



N1017-D-K-TVP-SP-XL
Cylindrical roller bearing
Super precision cylindrical roller bearings N10..-D-K-TVP-SP, non-locating bearing, with tapered bore, taper 1:12, separable, with cage
Preferred product



Main Dimensions & Performance Data
d | 85 mm | Bore diameter |
D | 130 mm | Outside diameter |
B | 22 mm | Width |
Cr | 80.000 N | Basic dynamic load rating, radial |
C0r | 91.000 N | Basic static load rating, radial |
Cur | 13.800 N | Fatigue load limit, radial |
nG Grease | 8.700 1/min | Limiting speed for grease lubrication |
nG Oil | 10.200 1/min | Limiting speed for oil lubrication |
≈m | 0,915 kg | Weight |
Mounting dimensions
da | 98 mm | Diameter shaft shoulder |
h12 | Diameter shaft shoulder tolerance | |
Da | 119,4 mm | Diameter of housing shoulder |
H12 | Diameter of housing shoulder tolerance | |
Etk 1 nom | 116,3 mm | Injection pitch diameter min |
ra1 max | 1 mm | Maximum recess radius |
Dimensions
r1 min | 1 mm | Minimum chamfer dimension |
s1 | 4,1 mm | Axial displacement |
s2 | 4,1 mm | Axial displacement |
E | 118 mm | Raceway diameter outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Downloads:
Your current product variant
Cage | TVP | Plastic cage |
Tolerance class | SP | Tolerance class SP |
Bore type | K | Tapered, taper 1:12 |
Change mark | D | Internal Variant D |
Radial internal clearance | C1 (Group 1) | Internal clearance smaller than C2 |
Number of rolling element rows | 1 | Single-row design |
Characteristics

