Select a different country or region to see content for your location.
United States
00:38:43 GMT+0000 (Coordinated Universal Time)


HSS7020-C-T-P4S-UL
High speed spindle bearing
High speed spindle bearing HSS70..-C, adjusted, in pairs or sets, contact angle α = 15°, lip seals on both sides, non-contact, restricted tolerances
Preferred product



Hauptabmessungen und Leistungsdaten
d | 100 mm | Bohrungsdurchmesser |
D | 150 mm | Outside diameter |
B | 24 mm | Width |
Cr | 36.500 N | Dynamische Tragzahl, radial |
C0r | 28.500 N | Statische Tragzahl, radial |
Cur | 2.700 N | Ermüdungsgrenzbelastung, radial |
nG Grease | 13.000 1/min | Grenzdrehzahl für Fettschmierung |
≈m | 1,346 kg | Weight |
Anschlussmaße
da | 110 mm | Anlagedurchmesser Wellenschulter |
da | h12 | Anlagedurchmesser Wellenschulter Passung |
Da | 141 mm | Shoulder diameter outer ring |
Da | H12 | Shoulder diameter outer ring clearance |
ra max | 1,5 mm | Maximaler Freistichradius |
ra1 max | 0,6 mm | Maximaler Freistichradius |
a | 28,7 mm | Abstand Druckkegelspitze |
Abmessungen
rmin | 1,5 mm | Minimum chamfer dimension |
r1 min | 1,5 mm | Minimum chamfer dimension |
α | 15 ° | Druckwinkel |
Temperaturbereich
Tmin | -30 °C | Operating temperature min. |
Tmax | 80 °C | Operating temperature max. |
Zusätzliche Informationen
FV L | 127 N | Preload force light |
FV M | 382 N | Preload force medium |
FV H | 764 N | Preload force heavy |
KaE L | 379 N | Abhebekraft leicht |
KaE M | 1.190 N | Abhebekraft mittel |
KaE H | 2.476 N | Abhebekraft schwer |
ca L | 68 N/µm | Axiale Steifigkeit leicht |
ca M | 107 N/µm | Axiale Steifigkeit mittel |
ca H | 145 N/µm | Axiale Steifigkeit schwer |
Your current product variant
Contact angle | C | Contact angle 15° |
Sealing | 2RSD | Non-contact sealed on both sides and greased “for life” |
Outer shape | Standard | |
Cage | T | Laminated fabric cage |
Tolerance class | P4S | Tolerance class P4S, FAG standard better than P4 to DIN 620 |
Arrangement bearing set | U | Single bearing |
Preload | L | Preload light |
Characteristics
Operating conditions for bearing HSS7020-C-T-P4S-UL
In work for HSS7020-C-T-P4S-UL
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2024-08-1 | Katalog | SP 1 | Englisch
Super Precision Bearings

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch