Select a different country or region to see content for your location.
United States
00:02:59 GMT+0000 (Coordinated Universal Time)



HCM71914-E-T-P4S-UL-XL
High speed spindle bearing
High speed spindle bearing HCM719..-E, adjusted, in pairs or sets, contact angle α = 25°, with ceramic balls, restricted tolerances



Main Dimensions & Performance Data
d | 70 mm | Bore diameter |
D | 100 mm | Outside diameter |
B | 16 mm | Width |
Cr | 26.000 N | Basic dynamic load rating, radial |
C0r | 14.300 N | Basic static load rating, radial |
Cur | 1.150 N | Fatigue load limit, radial |
nG Grease | 22.000 1/min | Limiting speed for grease lubrication |
nG Oil | 32.000 1/min | Limiting speed for oil lubrication |
≈m | 255,05 g | Weight |
Mounting dimensions
da | 76 mm | Diameter shaft shoulder |
da | h12 | Diameter shaft shoulder clearance |
Da | 94,5 mm | Shoulder diameter outer ring |
Da | H12 | Shoulder diameter outer ring clearance |
ra max | 0,6 mm | Maximum recess radius |
ra1 max | 0,3 mm | Maximum recess radius |
Etk min | 79,3 mm | Minimum diameter injection pitch |
Etk max | 82,1 mm | Maximum diameter injection pitch |
Etk1 min | 75,7 mm | Minimum diameter injection pitch |
Etk1 max | 82,1 mm | Maximum diameter injection pitch |
a | 27,8 mm | Distance between the apexes of the pressure cones |
Dimensions
rmin | 1 mm | Minimum chamfer dimension |
r1 min | 0,6 mm | Minimum chamfer dimension |
α | 25 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Additional information
FV L | 167 N | Preload force light |
FV M | 437 N | Preload force medium |
FV H | 909 N | Preload force heavy |
KaE L | 478 N | Lift-off force light |
KaE M | 1.265 N | Lift-off force medium |
KaE H | 2.665 N | Lift-off force heavy |
ca L | 132 N/µm | Axial rigidity light |
ca M | 184 N/µm | Axial rigidity medium |
ca H | 241 N/µm | Axial rigidity heavy |


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles

2019-10-2 | Sonderdruck | SSD 40 | Englisch