Select a different country or region to see content for your location.
United States
02:05:32 GMT+0000 (Coordinated Universal Time)


B71909-E-2RSD-T-P4S-UL
Spindle bearing
Spindle bearing B719..-E-2RSD, adjusted, in pairs or sets, contact angle α = 25°, lip seals on both sides, non-contact, restricted tolerances
Replaces
B71909E.2RSD.T.P4S.UL
Preferred product



Main Dimensions & Performance Data
d | 45 mm | Bore diameter |
D | 68 mm | Outside diameter |
B | 12 mm | Width |
Cr | 18.200 N | Basic dynamic load rating, radial |
C0r | 10.600 N | Basic static load rating, radial |
Cur | 1.120 N | Fatigue load limit, radial |
nG Grease | 19.000 1/min | Limiting speed for grease lubrication |
≈m | 126,31 g | Weight |
Mounting dimensions
da | 50 mm | Diameter shaft shoulder |
da | h12 | Diameter shaft shoulder clearance |
Da | 63,5 mm | Shoulder diameter outer ring |
Da | H12 | Shoulder diameter outer ring clearance |
ra max | 0,6 mm | Maximum recess radius |
ra1 max | 0,15 mm | Maximum recess radius |
a | 19,2 mm | Distance between the apexes of the pressure cones |
Dimensions
rmin | 0,6 mm | Minimum chamfer dimension |
r1 min | 0,6 mm | Minimum chamfer dimension |
α | 25 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 80 °C | Operating temperature max. |
Additional information
FV L | 116 N | Preload force light |
FV M | 470 N | Preload force medium |
FV H | 1.028 N | Preload force heavy |
KaE L | 336 N | Lift-off force light |
KaE M | 1.415 N | Lift-off force medium |
KaE H | 3.203 N | Lift-off force heavy |
ca L | 99 N/µm | Axial rigidity light |
ca M | 168 N/µm | Axial rigidity medium |
ca H | 232 N/µm | Axial rigidity heavy |
Your current product variant
Contact angle | E | Contact angle 25° |
Lubricant | Standard | |
Sealing | 2RSD | Non-contact sealed on both sides and greased “for life” |
Outer shape | Standard | |
Cage | T | Laminated fabric cage |
Tolerance class | P4S | Tolerance class P4S, FAG standard better than P4 to DIN 620 |
Arrangement bearing set | U | Single bearing |
Preload | L | Preload light |
Characteristics
Operating conditions for bearing B71909-E-2RSD-T-P4S-UL
In work for B71909-E-2RSD-T-P4S-UL
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2024-08-1 | Katalog | SP 1 | Englisch
Super Precision Bearings

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch