Select a different country or region to see content for your location.
United States
03:31:46 GMT+0000 (Coordinated Universal Time)


ZKLDF150
Axial angular contact ball bearing
Axial angular contact ball bearings ZKLDF, double direction, for screw mounting, sealing shields on both sides
Preferred product


Main Dimensions & Performance Data
d | 150 mm | Bore diameter |
0 mm | Bore diameter upper tolerance | |
-0,013 mm | Bore diameter lower tolerance | |
D | 240 mm | Flange diameter |
0 mm | Flange diameter upper tolerance | |
-0,015 mm | Flange diameter lower tolerance | |
H | 40 mm | Height |
nG | 3.600 1/min | Limiting speed |
Ca | 81.000 N | Basic dynamic load rating, axial |
C0a | 380.000 N | Basic static load rating, axial |
Cua | 12.600 N | Fatigue load limit, axial |
≈m | 5,5 kg | Weight |
Mounting dimensions
J | 165 mm | Pitch circle diameter fixing holes in inner ring |
J1 | 225 mm | Pitch circle diameter fixing holes in outer ring |
d1 | 7 mm | Fixing holes diameter inner ring |
d2 | 11 mm | Counterbore diameter of fixing holes |
a | 6,2 mm | Counterbore depth of fixing holes |
34 | Quantity of fixing holes inner ring | |
d3 | 7 mm | Fixing holes diameter outer ring |
33 | Quantity of fixing holes outer ring | |
n | 36 | Pitch quantity |
t | 10 ° | Pitch separation angle |
G | M8 | Threaded extraction hole |
3 | Quantity of threaded extraction hole | |
MA | 14 Nm | Screw tightening torque |
2 | Quantity of retaining screws |
Dimensions
H1 | 26 mm | Height contact face outer ring |
0,175 mm | Height contact face outerring H1 upper tolerance | |
-0,175 mm | Height contact face outerring H1 lower tolerance | |
D1 | 214 mm | Outside diameter D1 |
D2 | 188 mm | Rib diameter inner ring |
D3 | 211 mm | Outside diameter D3 |
t1 | 3 µm | Axial and radial runout, measurement standard; Measured on mounted bearing, with ideal adjacent construction. |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
caL | 1.700 N/µm | Axial rigidity of bearing position |
crL | 400 N/µm | Radial rigidity of bearing position |
ckL | 7.800 Nm/mrad | Tilting rigidity of bearing position |
caL | 2.900 N/µm | Axial rigidity of rolling element set |
crL | 400 N/µm | Radial rigidity of rolling element set |
ckL | 12.000 Nm/mrad | Tilting rigidity of rolling element set |


All
English

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2025-05-7 | Technische Produktinformation | TPI 120 | Englisch
High Precision Bearings for Combined Loads

2021-09-13 | Anleitung (Montage, Betrieb) | MON 100 | Englisch
High Precision Bearings for Combined Loads

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Englisch
Mounting of rolling bearings - Mounting of axial bearings

2017-09-15 | Katalog | MH1 Mounting machine tool bearing | Englisch
Mounting of rolling bearings - Mounting of machine tool bearing arrangements

2017-09-12 | Anleitung (Montage, Betrieb) | MON 83 | Englisch
Rotary table bearings YRT, RTC, ZKLDF, ZKXDF

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products