Select a different country or region to see content for your location.
United States
07:51:15 GMT+0000 (Coordinated Universal Time)


ZARN1747-L-TV
Needle roller/axial cylindrical roller bearing
Needle roller/axial cylindrical roller bearings ZARN..-L, double direction, long shaft locating washer



Main Dimensions & Performance Data
d | 17 mm | Bore diameter |
D | 47 mm | Outside diameter |
H | 57 mm | Hight |
Ca | 26.000 N | Basic dynamic load rating, axial |
C0a | 57.000 N | Basic static load rating, axial |
Cr | 14.000 N | Basic dynamic load rating, radial |
C0r | 19.900 N | Basic static load rating, radial |
Cua | 8.000 N | Fatigue load limit, axial |
Cur | 3.000 N | Fatigue load limit, radial |
nG Oil | 7.800 1/min | Limiting speed for oil lubrication |
nG Grease | 2.100 1/min | Limiting speed for grease lubrication |
MRL | 0,4 Nm | Bearing friction torque |
≈m | 0,378 kg | Weight |
Mounting dimensions
Da max | 39 mm | Maximum diameter of housing shoulder |
da min | 26 mm | Minimum diameter shaft shoulder |
Dimensions
H1 | 43,5 mm | Height outer ring over wave washer |
C | 16 mm | Width, outer ring |
D1 | 38 mm | Rip diameter shaft washer |
D2 | 28 mm | Heeldiameter wave washer long |
D3 | 38 mm | Outside diameter wave washer long |
B | 9 mm | Width, inner ring |
B1 | 23 mm | Width wave washer long |
B2 | 11 mm | Width heel wave washer long |
rmin | 0,3 mm | Minimum chamfer dimension |
r1 min | 0,6 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
caL | 1.600 N/µm | Rigidity axial |
ckL | 160 Nm/mrad | Tilting stiffness |
Mm | 0,464 kg*cm2 | Mass moment of inertia |
1 µm | Axial runout | |
radial | ZM17 | Recommended INA precision locknut for radial locking (not included) |
axial | AM17 | Recommended INA precision locknut for axial locking (not included) |
MA | 12 Nm | Tightening torque nut |
7.078 N | Required locknut force | |
28X40X7 | Rotary shaft seal to DIN 3760 (not included) |
Downloads:
Your current product variant
Cage | TV | Plastic Cage made from PA66 |
Locating Feature , bearing outer ring | L | Stepped shaft locating washer extended on one side |
Characteristics


All
English

2018-03-15 | Technische Produktinformation | TPI 123 | Englisch
Bearings for screw drives

2005-10-12 | Technische Produktinformation | TPI 100 | Englisch
Bearings for screw drives

2019-07-10 | Anleitung (Montage, Betrieb) | MON 10 | Englisch