Select a different country or region to see content for your location.
United States
11:07:00 GMT+0000 (Coordinated Universal Time)


ZKLN1545-2RS-PE
Axial angular contact ball bearing
Axial angular contact ball bearings ZKLN..-2RS-PE, Increased tolerances, double direction, lip seals on both sides
Replaces
ZKLN 1545.2RS PE
Preferred product



Main Dimensions & Performance Data
d | 15 mm | Bore diameter |
0 mm | Bore diameter upper tolerance | |
-0,01 mm | Bore diameter lower tolerance | |
D | 45 mm | Outside diameter |
0 mm | Outside diameter upper tolerance | |
-0,011 mm | Outside diameter lower tolerance | |
B | 25 mm | Width |
0 mm | Width upper tolerance | |
-0,25 mm | Width lower tolerance | |
Ca | 18.000 N | Basic dynamic load rating, axial |
C0a | 28.500 N | Basic static load rating, axial |
Cua | 1.300 N | Fatigue load limit, axial |
nG Grease | 8.200 1/min | Limiting speed for grease lubrication |
nϑ | 3.500 1/min | Thermally safe operating speed |
MR | 0,2 Nm | Bearing frictional torque |
≈m | 0,219 kg | Weight |
Mounting dimensions
Da max | 35 mm | Maximum diameter of housing |
da min | 20 mm | Minimum diameter shaft |
Dimensions
d1 | 28 mm | Rib diameter inner ring |
rmin | 0,3 mm | Minimum chamfer dimension |
r1 min | 0,6 mm | Minimum chamfer dimension |
α | 60 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
caL | 400 N/µm | Rigidity axial |
ckL | 65 Nm/mrad | Tilting rigidity |
Mm | 0,102 kg*cm2 | Mass moment of inertia |
5 µm | Axial runout | |
ZM15 | Recommended INA precision locknut for radial locking | |
AM15 | Recommended INA precision locknut for axial locking | |
MA | 10 Nm | Tightening torque for the recommended INA precision locknut |
5.484 N | Required locknut force axial |
Operating conditions for bearing ZKLN1545-2RS-PE
In work for ZKLN1545-2RS-PE
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2018-03-15 | Technische Produktinformation | TPI 123 | Englisch
Bearings for screw drives

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2019-07-10 | Anleitung (Montage, Betrieb) | MON 10 | Englisch
Handling Instructions ZKLN, ZKLF, ZKLFA, DKLFA

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Englisch
Mounting of rolling bearings - Mounting of axial bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products