Select a different country or region to see content for your location.
United States
13:14:14 GMT+0000 (Coordinated Universal Time)


ZKLFA1563-2RS
Axial angular contact ball bearing
Angular contact ball bearing units ZKLFA..-2RS, double direction, for screw mounting, lip seals on both sides, with flattened flange
Preferred product





Main Dimensions & Performance Data
d | 15 mm | Bore diameter |
0 mm | Bore diameter upper tolerance | |
-0,005 mm | Bore diameter lower tolerance | |
D | 42 mm | Outside diameter |
0 mm | Outside diameter upper tolerance | |
-0,01 mm | Outside diameter lower tolerance | |
B | 25 mm | Width |
0 mm | Width upper tolerance | |
-0,25 mm | Width lower tolerance | |
Ca | 18.000 N | Basic dynamic load rating, axial |
C0a | 28.500 N | Basic static load rating, axial |
Cua | 1.300 N | Fatigue load limit, axial |
nG Grease | 8.200 1/min | Limiting speed for grease lubrication |
nϑ | 3.500 1/min | Thermally permissible speed |
≈m | 0,259 kg | Weight |
Mounting dimensions
da min | 20 mm | Minimum diameter shaft shoulder |
da max | 34 mm | Maximum diameter of shaft shoulder |
t1 | 0,1 mm | Position tolerance |
M6 | Screw size | |
na | 4 | Number of screws |
Dimensions
d1 | 28 mm | Rib diameter inner ring |
rmin | 0,3 mm | Minimum chamfer dimension |
r1 min | 0,6 mm | Minimum chamfer dimension |
B1 | 10 mm | Thickness of flange |
d2 | 6,8 mm | Fixing boring diameter |
J | 53 mm | Pitch circle diameter (holes) |
A | 45 mm | Flange width |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
MRL | 0,2 Nm | Bearing friction torque |
caL | 400 N/µm | Rigidity axial |
ckL | 65 Nm/mrad | Tilting stiffness |
Mm | 0,102 kg*cm2 | Mass moment of inertia |
2 µm | Axial runout | |
ZM15 | Recommended INA precision locknut for radial locking (not included) | |
AM15 | Recommended INA precision locknut for axial locking (not included) | |
MA | 10 Nm | Tightening torque nut |
5.484 N | Locknut force axial |
Downloads:
Your current product variant
Sealing | 2RS | Contact lip seals on both sides |
Characteristics


All
English

2018-03-15 | Technische Produktinformation | TPI 123 | Englisch
Bearings for screw drives

2005-10-12 | Technische Produktinformation | TPI 100 | Englisch
Bearings for screw drives

2019-07-10 | Anleitung (Montage, Betrieb) | MON 10 | Englisch
Handling Instructions ZKLN, ZKLF, ZKLFA, DKLFA

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products