Select a different country or region to see content for your location.
United States
09:00:04 GMT+0000 (Coordinated Universal Time)



ZKLF40100-2Z-XL
Axial angular contact ball bearing
Axial angular contact ball bearings ZKLF..-2Z, double direction, for screw mounting, gap seals on both sides
Replaces
ZKLF 40100.2Z, ZKLF40100-2Z
Preferred product






Main Dimensions & Performance Data
d | 40 mm | Bore diameter |
0 mm | Bore diameter upper tolerance | |
-0,005 mm | Bore diameter lower tolerance | |
D | 100 mm | Outside diameter |
0 mm | Outside diameter upper tolerance | |
-0,01 mm | Outside diameter lower tolerance | |
B | 34 mm | Width |
0 mm | Width upper tolerance | |
-0,25 mm | Width lower tolerance | |
Ca | 47.500 N | Basic dynamic load rating, axial |
C0a | 101.000 N | Basic static load rating, axial |
Cua | 6.100 N | Fatigue load limit, axial |
nG Grease | 5.200 1/min | Limiting speed for grease lubrication |
nϑ | 3.300 1/min | Thermally safe operating speed |
MR | 0,35 Nm | Bearing frictional torque |
≈m | 1,468 kg | Weight |
Mounting dimensions
Da max | 67 mm | Maximum diameter of housing |
da min | 50 mm | Minimum diameter shaft |
t1 | 0,2 mm | Position tolerance of bore in the housing |
M8 | Size of fixing screws | |
na | 4 | Number of holes in adjacent construction |
ta | 90 ° | Pitch separation angle of holes in adjacent construction |
M6 | Connection thread for lubrication |
Dimensions
d1 | 58 mm | Rib diameter inner ring |
rmin | 0,3 mm | Minimum chamfer dimension |
r1 min | 0,6 mm | Minimum chamfer dimension |
J | 80 mm | Pitch circle diameter fixing holes |
d2 | 8,8 mm | Fixing holes diameter |
b | 3 mm | Width of extraction slot |
I | 25 mm | Distance of extraction slot |
n | 8 | Pitch quantity of fixing holes |
t | 45 ° | Pitch separation angle of fixing holes |
a | 60 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
caL | 1.000 N/µm | Rigidity axial |
ckL | 550 Nm/mrad | Tilting rigidity |
Mm | 2,26 kg*cm2 | Mass moment of inertia |
2,5 µm | Axial runout | |
ZM40 | Recommended INA precision locknut for radial locking | |
AM40 | Recommended INA precision locknut for axial locking | |
MA | 55 Nm | Tightening torque for the recommended INA precision locknut |
13.412 N | Required locknut force axial |
Operating conditions for bearing ZKLF40100-2Z-XL
In work for ZKLF40100-2Z-XL
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2018-03-15 | Technische Produktinformation | TPI 123 | Englisch
Bearings for screw drives

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2019-07-10 | Anleitung (Montage, Betrieb) | MON 10 | Englisch
Handling Instructions ZKLN, ZKLF, ZKLFA, DKLFA

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Englisch
Mounting of rolling bearings - Mounting of axial bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch