Select a different country or region to see content for your location.
United States
10:56:17 GMT+0000 (Coordinated Universal Time)


DKLFA30110-2RS
Axial angular contact ball bearing
Angular contact ball bearing units DKLFA..-2RS, double direction, for screw mounting, lip seals on both sides, with flattened flange
Preferred product






Main Dimensions & Performance Data
d | 30 mm | Bore diameter |
0 mm | Bore diameter upper tolerance | |
-0,01 mm | Bore diameter lower tolerance | |
D | 75 mm | Outside diameter |
0 mm | Outside diameter upper tolerance | |
-0,013 mm | Outside diameter lower tolerance | |
B | 56 mm | Width |
0 mm | Width upper tolerance | |
-0,25 mm | Width lower tolerance | |
Ca | 107.000 N | Basic dynamic load rating, axial HL |
Ca | 59.000 N | Basic dynamic load rating, axial |
C0a | 255.000 N | Basic static load rating, axial HL |
C0a | 108.000 N | Basic static load rating, axial |
Cua | 6.600 N | Fatigue load limit, axial HL |
Cua | 4.800 N | Fatigue load limit, axial |
nG Grease | 3.500 1/min | Limiting speed for grease lubrication |
nϑ | 1.600 1/min | Thermally permissible speed |
≈m | 2,087 kg | Weight |
Mounting dimensions
da min | 47 mm | Minimum diameter shaft shoulder |
da max | 64 mm | Maximum diameter of shaft shoulder |
M8 | Fixing scresw DIN EN ISO 4762 10.9 (not included) | |
n | 8 | Number of screws |
Dimensions
d1 | 51 mm | Rib diameter inner ring |
D1 | 110 mm | Flange diameter |
rmin | 0,3 mm | Minimum chamfer dimension |
r1 min | 0,6 mm | Minimum chamfer dimension 1 |
B1 | 35 mm | Thickness of flange |
d2 | 8,8 mm | Fixing boring diameter |
J | 95 mm | Pitch circle diameter (holes) |
A | 85 mm | Flange width |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
MRL | 1,5 Nm | Bearing friction torque |
caL | 1.300 N/µm | Rigidity axial |
caL | 1.600 N/µm | Rigidity axial (HL) |
ckL | 650 Nm/mrad | Tilting stiffness |
5 µm | Axial runout | |
Mm | 3,23 kg*cm2 | Mass moment of inertia |
(3) r | ZM35 | Recommended INA precision locknut for radial locking 3 |
(1), (2) r | AM30/65 | Recommended INA precision locknut for axial locking 1,2 |
MA | 65 Nm | Tightening torque nut |
(1), (2) a | 20.500 N | Required locknut force axial 1 |
Downloads:
Your current product variant
Sealing | 2RS | Contact lip seals on both sides |
Characteristics


All
English

2018-03-15 | Technische Produktinformation | TPI 123 | Englisch
Bearings for screw drives

2005-10-12 | Technische Produktinformation | TPI 100 | Englisch
Bearings for screw drives

2019-07-10 | Anleitung (Montage, Betrieb) | MON 10 | Englisch