Select a different country or region to see content for your location.
United States
12:32:21 GMT+0000 (Coordinated Universal Time)


7602012-TVP
Axial angular contact ball bearing
Axial angular contact ball bearing 7602..-TVP, single direction, no screw mounting
Replaces
7602012TVP
Preferred product



Main Dimensions & Performance Data
d | 12 mm | Bore diameter |
0 mm | Bore diameter upper tolerance | |
-0,004 mm | Bore diameter lower tolerance | |
D | 32 mm | Outside diameter |
0 mm | Outside diameter upper tolerance | |
-0,006 mm | Outside diameter lower tolerance | |
B | 10 mm | Width |
0 mm | Width upper tolerance | |
-0,08 mm | Width lower tolerance | |
Ca | 12.200 N | Basic dynamic load rating, axial |
C0a | 20.700 N | Basic static load rating, axial |
Cua | 940 N | Fatigue load limit, axial |
nG Grease | 14.100 1/min | Limiting speed for grease lubrication |
nϑ | 8.000 1/min | Thermally safe operating speed |
≈m | 42 g | Weight |
Mounting dimensions
Da | 27 mm | Diameter of housing |
Da | H12 | Diameter of housing clearance |
da | 17 mm | Diameter shaft |
da | h12 | Diameter shaft clearance |
Dimensions
rmin | 0,6 mm | Minimum chamfer dimension |
r1 min | 0,6 mm | Minimum chamfer dimension |
a | 24 mm | Distance between the apexes of the pressure cones |
α | 60 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
MR | 0,015 Nm | Bearing frictional torque |
caL | 476 N/µm | Rigidity axial |
2 µm | Axial runout | |
ZM12 | Recommended INA precision locknut for radial locking | |
MA | 8 Nm | Tightening torque for the recommended INA precision locknut |
6.110 N | Required locknut force axial |


All
English

2018-03-15 | Technische Produktinformation | TPI 123 | Englisch
Bearings for screw drives

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Englisch
Mounting of rolling bearings - Mounting of axial bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch