Select a different country or region to see content for your location.
United States
21:47:15 GMT+0000 (Coordinated Universal Time)

Hauptabmessungen und Leistungsdaten
Di | 160 mm | Innendurchmesser |
Do | 180 mm | Außendurchmesser |
B | 150 mm | Breite |
Cr | 3.360.000 N | Dynamische Tragzahl, radial |
C0r | 4.800.000 N | Statische Tragzahl, radial |
≈m | 1,44 kg | Weight |
Abmessungen
f | 45 ° | Fasenwinkel, Bohrungsdurchmesser |
f | 15 ° | Fasenwinkel, Aussendurchmesser |
f | 4 mm | Fase außen |
Fi min | 1 mm | Innenkante Bruch, min. |
Di OT | 0,37 mm | Innendurchmesser, obere Toleranz |
Do OT | 0,171 mm | Außendurchmesser, obere Toleranz |
Di T | C10 | Innendurchmesser, Toleranz |
Do T | s8 | Außendurchmesser, Toleranz |
Di UT | 0,21 mm | Innendurchmesser, untere Toleranz |
Do UT | 0,108 mm | Außendurchmesser, untere Toleranz |
BT | h13 | Breite, Toleranz |
BUT | -0,63 mm | Breite, untere Toleranz |
BOT | 0 mm | Breite, obere Toleranz |
fOT | 1 mm | Fase außen, obere Toleranz |
fUT | -1 mm | Fase außen, untere Toleranz |
Fi | 1 mm | Kantenbruch innen |
Temperaturbereich
Tmin | -20 °C | Betriebstemperatur min. |
Tmax | 130 °C | Betriebstemperatur max. |
Operating conditions for bearing ZWB160180150
In work for ZWB160180150
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English
Recently viewed products

Wait to see recently viewed products