Select a different country or region to see content for your location.
United States
18:12:41 GMT+0000 (Coordinated Universal Time)


GE8-PB
Spherical plain bearing
Radial spherical plain bearing, requiring maintenance, sliding contact surface: steel/bronze, DIN ISO 12240-1, dimension series K, open design
Preferred product




Main Dimensions & Performance Data
d | 8 mm | Bore diameter bearing |
D | 19 mm | Outside diameter bearing |
B | 12 mm | Width Inner ring |
Cr | 7.140 N | Basic dynamic load rating, radial |
C0r | 17.900 N | Basic static load rating, radial |
≈m | 17,85 g | Weight |
Mounting dimensions
r1smin | 0,3 mm | Edge Spacing |
r2smin | 0,3 mm | Edge Spacing |
da max | 10,3 mm | Connection measure Inner ring |
Da min | 14 mm | Housing Connection Diameter |
Dimensions
C | 9 mm | Width Outer ring |
dK | 15,875 mm | Ball diameter |
α | 14 ° | Tilt angle |
dOT | 0,015 mm | Bore diameter bearing, upper tolerance |
dUT | 0 mm | Bore diameter bearing, lower tolerance |
dT | H7 | Bore diameter bearing, tolerance |
DOT | 0 mm | Outside diameter, upper tolerance |
DUT | -0,009 mm | Outside diameter, lower tolerance |
BOT | 0 mm | Width inner ring, upper tolerance |
BUT | -0,12 mm | Width inner ring, lower tolerance |
COT | 0 mm | Width outer ring, upper tolerance |
CUT | -0,24 mm | Width outer ring, lower tolerance |
Gr | 0,006 - 0,035 | Radial Clearance |
Grmax | 0,035 mm | Radial clearance, maximum |
Grmin | 0,006 mm | Radial clearance, minimum |
Temperature range
Tmin | -60 °C | Operating temperature min. |
Tmax | 250 °C | Operating temperature max. |
Downloads:
Your current product variant
Maintenance | Maintenance required | |
Material | Steel | Steel |
Sealing | Without | Without |
Radial internal clearance | CN (Group N) | Normal internal clearance |
Coating | Without |
Characteristics
Your feedback helps us to continuously improve our product.

