Select a different country or region to see content for your location.
United States
01:41:23 GMT+0000 (Coordinated Universal Time)


GE8-FO
Spherical plain bearing
High performance radial spherical plain bearing, requiring maintenance, sliding contact surface: steel/steel; DIN ISO 12240-1, dimension series G, open design
Preferred product


Main Dimensions & Performance Data
d | 8 mm | Bore diameter bearing |
D | 19 mm | Outside diameter bearing |
B | 11 mm | Width Inner ring |
Cr | 10.600 N | Basic dynamic load rating, radial |
C0r | 40.800 N | Basic static load rating, radial |
≈m | 14 g | Weight |
Mounting dimensions
r1smin | 0,3 mm | Edge Spacing |
r2smin | 0,3 mm | Edge Spacing |
da max | 11,6 mm | Connection measure Inner ring |
Da min | 15,5 mm | Housing Connection Diameter |
Dimensions
C | 6 mm | Width Outer ring |
dK | 16 mm | Ball diameter |
α | 21 ° | Tilt angle |
dOT | 0 mm | Bore diameter bearing, upper tolerance |
dUT | -0,008 mm | Bore diameter bearing, lower tolerance |
DOT | 0 mm | Outside diameter, upper tolerance |
DUT | -0,009 mm | Outside diameter, lower tolerance |
BOT | 0 mm | Width inner ring, upper tolerance |
BUT | -0,12 mm | Width inner ring, lower tolerance |
COT | 0 mm | Width outer ring, upper tolerance |
CUT | -0,24 mm | Width outer ring, lower tolerance |
Gr | 0,032 - 0,068 | Radial Clearance |
Grmax | 0,068 mm | Radial clearance, maximum |
Grmin | 0,032 mm | Radial clearance, minimum |
Temperature range
Tmin | -60 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |



Recently viewed products

Wait to see recently viewed products