Select a different country or region to see content for your location.
United States
15:02:35 GMT+0000 (Coordinated Universal Time)



GE360-AW-XL
Spherical plain bearing
Spherical plain bearing GE..-AW-A-XL, axial/oblique, maintenance-free



Main Dimensions & Performance Data
d | 360 mm | Bore diameter bearing |
D | 560 mm | Outside diameter bearing |
T | 125 mm | Height |
B | 115 mm | Width Inner ring |
Ca | 25.500.000 N | Basic dynamic load rating, axial |
C0a | 42.500.000 N | Basic static load rating, axial |
≈m | 132 kg | Weight |
Mounting dimensions
r1smin | 4 mm | Edge Spacing |
r2smin | 1,1 mm | Edge Spacing |
da max | 452 mm | Connection measure Inner ring |
Da min | 422 mm | Housing Connection Diameter |
Dimensions
dK | 575 mm | Ball diameter |
d2 | 535 mm | Outer eye diameter |
d3 | 452 mm | Front surface diameter of shaft washer |
D1 | 400 mm | Bore diameter of housing washer |
C | 95 mm | Width Outer ring |
s | 95 mm | Plane Surface Spacing |
α | 4 ° | Tilt angle |
dOT | 0 mm | Bore diameter bearing, upper tolerance |
dUT | -0,04 mm | Bore diameter bearing, lower tolerance |
DOT | 0 mm | Outside diameter, upper tolerance |
DUT | -0,05 mm | Outside diameter, lower tolerance |
TOT | 0 mm | Height, upper tolerance |
BOT | 0 mm | Width inner ring, upper tolerance |
TUT | -0,8 mm | Height, lower tolerance |
BUT | -0,8 mm | Width inner ring, lower tolerance |
COT | 0 mm | Width outer ring, upper tolerance |
CUT | -0,8 mm | Width outer ring, lower tolerance |
Temperature range
Tmin | -50 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |

