Select a different country or region to see content for your location.
United States
23:59:57 GMT+0000 (Coordinated Universal Time)


GE20-DO-2RS
Spherical plain bearing
High performance radial spherical plain bearing, requiring maintenance, sliding contact surface: steel/steel, DIN ISO 12240-1, dimension series E, sealedHigh-performance: For highest load rating and lifetime demands
Preferred product

GE..-DO-2RS steel / steel

Mounting dimensions
Main Dimensions & Performance Data
d | 20 mm | Bore diameter bearing |
D | 35 mm | Outside diameter bearing |
B | 16 mm | Width Inner ring |
Cr | 38.500 N | Basic dynamic load rating, radial |
C0r | 148.000 N | Basic static load rating, radial |
≈m | 0,06 kg | Weight |
Mounting dimensions
r1smin | 0,3 mm | Edge Spacing |
r2smin | 0,3 mm | Edge Spacing |
da max | 24,1 mm | Connection measure Inner ring |
Da min | 27,5 mm | Housing Connection Diameter |
Dimensions
C | 12 mm | Width Outer ring |
dK | 29 mm | Ball diameter |
α | 9 ° | Tilt angle |
dOT | 0 mm | Bore diameter bearing, upper tolerance |
dUT | -0,01 mm | Bore diameter bearing, lower tolerance |
DOT | 0 mm | Outside diameter, upper tolerance |
DUT | -0,011 mm | Outside diameter, lower tolerance |
BOT | 0 mm | Width inner ring, upper tolerance |
BUT | -0,12 mm | Width inner ring, lower tolerance |
COT | 0 mm | Width outer ring, upper tolerance |
CUT | -0,24 mm | Width outer ring, lower tolerance |
Gr | 0,04 - 0,082 | Radial Clearance |
Grmax | 0,082 mm | Radial clearance, maximum |
Grmin | 0,04 mm | Radial clearance, minimum |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 130 °C | Operating temperature max. |
Downloads:
Your current product variant
Maintenance | Maintenance required | |
Material | Steel | Steel |
Sealing | 2RS | Lip seals on both sides |
Radial internal clearance | CN (Group N) | Normal internal clearance |
Coating | Durotect M | Inner- and outer ring coated with Durotect M (Manganese Phosphate) |
Characteristics
Your feedback helps us to continuously improve our product.


All
English

2016-06-18 | Katalog | GL1 | Englisch
Large Size Bearings

2016-03-1 | Katalog | HG 1 | Englisch
Plain Bearings

2021-04-1 | Broschüre | PPB | Englisch
Plain Bearings

2024-03-11 | Broschüre | ISB | Englisch