Select a different country or region to see content for your location.
United States
21:52:45 GMT+0000 (Coordinated Universal Time)


GE125-LO
Spherical plain bearing
High performance Radial spherical plain bearing, requiring maintenance, sliding contact surface: steel/steel, DIN ISO 12240-1, dimension series W, cylindrical extensions on inner ring, open designHigh-performance: For highest load rating and lifetime demands
Preferred product


Main Dimensions & Performance Data
d | 125 mm | Bore diameter bearing |
D | 180 mm | Outside diameter bearing |
B | 125 mm | Width Inner ring |
Cr | 1.240.000 N | Basic dynamic load rating, radial |
C0r | 4.760.000 N | Basic static load rating, radial |
≈m | 8,1 kg | Weight |
Mounting dimensions
r1smin | 1 mm | Edge Spacing |
r2smin | 1 mm | Edge Spacing |
da max | 138 mm | Connection measure Inner ring |
Da min | 150 mm | Housing Connection Diameter |
Dimensions
C | 70 mm | Width Outer ring |
dK | 160 mm | Ball diameter |
α | 4 ° | Tilt angle |
dOT | 0,04 mm | Bore diameter bearing, upper tolerance |
dUT | 0 mm | Bore diameter bearing, lower tolerance |
DOT | 0 mm | Outside diameter, upper tolerance |
DUT | -0,025 mm | Outside diameter, lower tolerance |
BOT | 0 mm | Width inner ring, upper tolerance |
BUT | -0,4 mm | Width inner ring, lower tolerance |
COT | 0 mm | Width outer ring, upper tolerance |
CUT | -0,5 mm | Width outer ring, lower tolerance |
Gr | 0,085 - 0,165 | Radial Clearance |
Grmax | 0,165 mm | Radial clearance, maximum |
Grmin | 0,085 mm | Radial clearance, minimum |
Temperature range
Tmin | -60 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |

