Select a different country or region to see content for your location.
United States
13:38:46 GMT+0000 (Coordinated Universal Time)


GK20-DO
Rod end
Hydraulic rod end according to ISO24652 and DIN ISO 12240-4, dimension series E, form S with circular weld end, maintenance required, sliding pair steel/steel, open

Main Dimensions & Performance Data
Cr | 38.500 N | Basic dynamic load rating, radial |
C0r | 53.700 N | Basic static load rating, radial |
d | 20 mm | Bore diameter bearing |
d2 | 53 mm | Outer eye diameter |
l6 | 64,5 mm | Total length welding head |
D | 35 mm | Outside diameter bearing |
B | 16 mm | Width inner ring, |
≈m | 0,239 kg | Weight |
Dimensions
α | 9 ° | Tilt angle |
C1 | 13 mm | Width of the rod end |
dK | 29 mm | Ball diameter |
d 6 | 27,5 mm | Welding Shank Diameter |
d7 | 4 mm | Centering pin diameter |
h2 | 38 mm | Shank Length Welding Head |
l7 | 27 mm | Distance drilling with/shaft start |
l8 | 3 mm | Chamfer |
dUT | -0,01 mm | Bore diameter bearing, lower tolerance |
dOT | 0 mm | Bore diameter bearing, upper tolerance |
BUT | -0,12 mm | Width inner ring, lower tolerance |
BOT | 0 mm | Width inner ring, upper tolerance |
Grmax | 0,082 mm | Radial clearance, maximum |
Grmin | 0,03 mm | Radial clearance, minimum |
Gr | 0,03 - 0,082 | Radial Clearance |
Mounting dimensions
r1smin | 0,3 mm | Edge Spacing |
d1 | 24,1 mm | Outer flange diameter inner ring |
Temperature range
Tmin | -60 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Operating conditions for bearing GK20-DO
In work for GK20-DO
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2016-03-1 | Katalog | HG 1 | Englisch