Select a different country or region to see content for your location.
United States
11:43:05 GMT+0000 (Coordinated Universal Time)


GIR12-DO
Rod end
Rod end with internal thread, right hand thread, requiring maintenance, sliding contact surface: steel/steel, DIN ISO 12240-4, dimension series E, type F, open design
Preferred product

Main Dimensions & Performance Data
d | 12 mm | Bore diameter bearing |
D | 22 mm | Outside diameter bearing |
B | 10 mm | Width inner ring |
Cr | 13.900 N | Basic dynamic load rating, radial |
C0r | 30.400 N | Basic static load rating, radial |
Gr | 0,023 - 0,068 | Radial Clearance |
≈m | 103,759 g | Weight |
Dimensions
dK | 18 mm | Ball diameter |
d1 | 14,9 mm | Outer flange diameter inner ring |
d2 | 34 mm | Outer eye diameter |
d3 | M12 | Thread size |
d4 | 17,5 mm | Shank diameter |
h1 | 50 mm | Shank Length Internal thread head |
C1 | 8 mm | Width of the rod end |
α | 11 ° | Tilt angle |
l3 | 23 mm | Thread length Internal thread |
l4 | 67 mm | Total length internal thread head |
l5 | 6,5 mm | Length rod end shank |
l7 | 18 mm | Distance drilling with/shaft start |
d5 | 22 mm | Shank diameter, large |
r1smin | 0,3 mm | Edge Spacing |
W | 19 mm | Width Across Flat |
dOT | 0 mm | Bore diameter bearing, upper tolerance |
dUT | -0,008 mm | Bore diameter bearing, lower tolerance |
BOT | 0 mm | Width inner ring, upper tolerance |
BUT | -0,12 mm | Width inner ring, lower tolerance |
Grmax | 0,068 mm | Radial clearance, maximum |
Grmin | 0,023 mm | Radial clearance, minimum |
Temperature range
Tmin | -60 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |


All
English

2016-03-1 | Katalog | HG 1 | Englisch
Plain Bearings
Recently viewed products

Wait to see recently viewed products