Select a different country or region to see content for your location.
United States
19:56:02 GMT+0000 (Coordinated Universal Time)


GIL40-DO-2RS
Rod end
Rod end with internal thread, left hand thread, requiring maintenance, sliding contact surface: steel/steel, DIN ISO 12240-4, dimension series E, type F, sealed
Preferred product

Main Dimensions & Performance Data
d | 40 mm | Bore diameter bearing |
D | 62 mm | Outside diameter bearing |
B | 28 mm | Width inner ring |
Cr | 129.000 N | Basic dynamic load rating, radial |
C0r | 194.000 N | Basic static load rating, radial |
Gr | 0,043 - 0,12 | Radial Clearance |
≈m | 2,069 kg | Weight |
Dimensions
dK | 53 mm | Ball diameter |
d1 | 45 mm | Outer flange diameter inner ring |
d2 | 92 mm | Outer eye diameter |
d3 | M39x3 | Thread size |
d4 | 52 mm | Shank diameter |
h1 | 142 mm | Shank Length Internal thread head |
C1 | 23 mm | Width of the rod end |
α | 7 ° | Tilt angle |
l3 | 65 mm | Thread length Internal thread |
l4 | 188 mm | Total length internal thread head |
l5 | 18 mm | Length rod end shank |
l7 | 48 mm | Distance drilling with/shaft start |
d5 | 65 mm | Shank diameter, large |
r1smin | 0,6 mm | Edge Spacing |
W | 55 mm | Width Across Flat |
dOT | 0 mm | Bore diameter bearing, upper tolerance |
dUT | -0,012 mm | Bore diameter bearing, lower tolerance |
BOT | 0 mm | Width inner ring, upper tolerance |
BUT | -0,12 mm | Width inner ring, lower tolerance |
Grmax | 0,12 mm | Radial clearance, maximum |
Grmin | 0,043 mm | Radial clearance, minimum |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 130 °C | Operating temperature max. |
Downloads:
Your current product variant
Clampable | Not clampable | |
Maintenance | Maintenance required | |
Mounting | Internal thread | |
Lubrication nipple | DIN71412-AS6 (tapered grease nipple) | |
Slotted | No | |
Thread Pitch | Left-hand thread | |
Sealing | 2RS | Lip seals on both sides |
Radial internal clearance | CN (Group N) | Normal internal clearance |
Characteristics


All
English

2016-03-1 | Katalog | HG 1 | Englisch
Plain Bearings
Recently viewed products

Wait to see recently viewed products