Select a different country or region to see content for your location.
United States
00:03:54 GMT+0000 (Coordinated Universal Time)


GAL8-UK
Rod end
Rod end with external thread, left hand thread, maintenance-free, sliding layer: PTFE composite, DIN ISO 12240-4, dimension series E, type M, inner ring curved surface with hard chromium coating, open design
Preferred product

GAR..-UK, PTFE composite material
Main Dimensions & Performance Data
d2 | 24 mm | Outer diameter eye |
Cr | 5.850 N | Basic dynamic load rating |
C0r | 12.900 N | Basic static load rating |
d | 8 mm | Bore diameter bearing |
D | 16 mm | Outside diameter bearing |
l2 | 54 mm | Total length |
B | 8 mm | Width inner ring |
≈m | 33 g | Weight |
Dimensions
dk | 13 mm | Ball diameter |
d1 | 10,2 mm | Outer flange diameter inner ring |
d3 | M8 | Thread size |
h | 42 mm | Length of thread |
C1 | 6 mm | Width of the rod end |
alpha | 15 ° | Tilt angle |
l1 | 22 mm | Thread length |
l7 | 14 mm | Length of the flat surface from the bearing bore centre to the shank |
BUT | -0,12 mm | Width inner ring , lower tolerance |
BOT | 0 mm | Width inner ring; upper tolerance |
dUT | -0,008 mm | Bore diameter, lower tolerance |
dOT | 0 mm | Bore diameter bearing upper tolerance |
Gr | 0 - 0,032 | Radial clearance |
Grmax | 0,032 mm | Radial clearance, maximum |
Grmin | 0 mm | Radial clearance, minimum |
Temperature range
Tmin | -50 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Mounting dimensions
r1s | 0,3 mm | Smallest single chamfer dimension, inner ring |

