Select a different country or region to see content for your location.
United States
21:06:37 GMT+0000 (Coordinated Universal Time)


GAKR25-PB
Rod end
Gelenkkopf mit Außengewinde, Rechtsgewinde, wartungspflichtig, Gleitpaarung: Stahl/Bronze, DIN ISO 12240-4, Maßreihe K, Form M, offen
Preferred product

Main Dimensions & Performance Data
Cr | 47.100 N | Basic dynamic load rating, radial |
C0r | 72.900 N | Basic static load rating, radial |
d | 25 mm | Bore diameter bearing |
D | 47 mm | Outside diameter bearing |
l2 | 124 mm | Total length external thread head |
B | 31 mm | Width inner ring |
d2 | 60 mm | Outer eye diameter |
≈m | 0,654 kg | Weight |
Mounting dimensions
d1 | 29,5 mm | Outer flange diameter inner ring |
r1smin | 0,3 mm | Edge Spacing |
Dimensions
dK | 42,85 mm | Ball diameter |
d3 | M24x2 | Thread size |
h | 94 mm | Shank Length External thread rod |
C1 | 22 mm | Width of the rod end |
α | 15 ° | Tilt angle |
l1 | 55 mm | Shank Length External thread head |
l7 | 32 mm | Distance drilling with/shaft start |
dOT | 0,021 mm | Bore diameter bearing, upper tolerance |
dUT | 0 mm | Bore diameter bearing, lower tolerance |
dT | H7 | Bore diameter bearing, tolerance |
BOT | 0 mm | Width inner ring, upper tolerance |
BUT | -0,12 mm | Width inner ring, lower tolerance |
Gr | 0 - 0,035 | Radial Clearance |
Grmax | 0,035 mm | Radial clearance, maximum |
Grmin | 0 mm | Radial clearance, minimum |
Temperature range
Tmin | -60 °C | Operating temperature min. |
Tmax | 250 °C | Operating temperature max. |
Operating conditions for bearing GAKR25-PB
In work for GAKR25-PB
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.

