Select a different country or region to see content for your location.
United States
20:22:20 GMT+0000 (Coordinated Universal Time)


LR205-X-2RSR
Track roller
Laufrolle LR..-2RSR, 1-reihig ohne Kunststoffmantel
Replaces
LR 205 NPP
Preferred product

Main Dimensions & Performance Data
D | 62 mm | Outside diameter |
d | 25 mm | Bore diameter |
C | 15 mm | Height |
Cr w | 13.300 N | Basic dynamic load rating, radial |
C0r w | 7.300 N | Basic static load rating, radial |
Cur w | 370 N | Fatigue load limit, radial |
nD G | 7.000 1/min | Speed on permanent grease lubrication |
≈m | 0,23 kg | Weight |
Dimensions
d2 | 33,5 mm | Diameter of thrust washer |
rmin | 1 mm | Minimum chamfer dimension |
R | 500 mm | Radius of outer ring outside profile |
Recently viewed products