Select a different country or region to see content for your location.
United States
01:31:20 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
d | 12 mm | Bore diameter |
F | 15 mm | Raceway diameter inner ring |
B | 16 mm | Width |
-0,004 mm | Raceway diameter upper tolerance | |
-0,018 mm | Raceway diameter lower tolerance | |
rmin | 0,3 mm | Minimum chamfer dimension |
≈m | 7,8 g | Weight |
Downloads:
Your current product variant
Lubrication hole | Without | |
Special features | Without |