Select a different country or region to see content for your location.
United States
10:53:07 GMT+0000 (Coordinated Universal Time)


K81120-TV
Axial cyl roller and cage assy -LS
Axial cylindrical roller and cage assembly K811, single direction, suitable for combination with axial bearing washers
Preferred product


Main Dimensions & Performance Data
Dc1 | 100 mm | Bore diameter cage |
Dc | 135 mm | Cage outer diameter |
Dw | 11 mm | Rolling element diameter |
Ca | 199.000 N | Basic dynamic load rating, axial |
C0a | 650.000 N | Basic static load rating, axial |
Cua | 60.000 N | Fatigue load limit, axial |
nG | 2.450 1/min | Limiting speed |
nϑr | 920 1/min | Reference speed |
≈m | 0,241 kg | Weight |
Mounting dimensions
Eb | 104 mm | Raceway dimension |
Ea | 131 mm | Raceway dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |