Select a different country or region to see content for your location.
United States
19:37:04 GMT+0000 (Coordinated Universal Time)


81206-TV
Axial cylindrical roller bearing
Axial cylindrical roller bearings 874, single direction, comprising K874, GS, WS
Preferred product


Main Dimensions & Performance Data
d | 30 mm | Bore diameter |
T | 16 mm | Height |
Ca | 64.000 N | Basic dynamic load rating, axial |
C0a | 141.000 N | Basic static load rating, axial |
Cua | 14.400 N | Fatigue load limit, axial |
nG | 7.000 1/min | Limiting speed |
nϑr | 2.650 1/min | Reference speed |
D | 52 mm | Outside diameter |
≈m | 122,5 g | Weight |
Mounting dimensions
da min | 50 mm | Minimum diameter shaft shoulder |
Da max | 31 mm | Maximum diameter of housing shoulder |
ra max | 0,6 mm | Maximum recess radius |
Dimensions
D1 | 32 mm | Bore diameter housing washer |
d1 | 52 mm | Rip diameter shaft washer |
rmin | 0,6 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
K81206-TV | Axial roller and cage assembly | |
GS81206 | Housing Washer | |
WS81206 | Shaft washer |
Recently viewed products