Select a different country or region to see content for your location.
United States
00:43:49 GMT+0000 (Coordinated Universal Time)


HC71900-E-T-P4S-UL
High speed spindle bearing
High speed spindle bearing HC719..-E, adjusted, in pairs or sets, contact angle α = 25°, with ceramic balls, restricted tolerances



Main Dimensions & Performance Data
d | 10 mm | Bore diameter |
D | 22 mm | Outside diameter |
B | 6 mm | Width |
Cr | 1.700 N | Basic dynamic load rating, radial |
C0r | 600 N | Basic static load rating, radial |
Cur | 48 N | Fatigue load limit, radial |
nG Grease | 120.000 1/min | Limiting speed for grease lubrication |
nG Oil | 180.000 1/min | Limiting speed for oil lubrication |
≈m | 9,5 g | Weight |
Mounting dimensions
da | 13 mm | Diameter shaft shoulder |
da | h12 | Diameter shaft shoulder clearance |
Da | 19,5 mm | Shoulder diameter outer ring |
Da | H12 | Shoulder diameter outer ring clearance |
ra max | 0,3 mm | Maximum recess radius |
ra1 max | 0,1 mm | Maximum recess radius |
Etk min | 14,6 mm | Minimum diameter injection pitch |
Etk max | 15 mm | Maximum diameter injection pitch |
Etk1 min | 13,7 mm | Minimum diameter injection pitch |
Etk1 max | 15 mm | Maximum diameter injection pitch |
a | 6,7 mm | Distance between the apexes of the pressure cones |
Dimensions
rmin | 0,3 mm | Minimum chamfer dimension |
r1 min | 0,3 mm | Minimum chamfer dimension |
α | 25 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Additional information
FV L | 7 N | Preload force light |
FV M | 22 N | Preload force medium |
FV H | 45 N | Preload force heavy |
KaE L | 21 N | Lift-off force light |
KaE M | 65 N | Lift-off force medium |
KaE H | 133 N | Lift-off force heavy |
ca L | 22 N/µm | Axial rigidity light |
ca M | 32 N/µm | Axial rigidity medium |
ca H | 42 N/µm | Axial rigidity heavy |