Select a different country or region to see content for your location.
United States
01:50:28 GMT+0000 (Coordinated Universal Time)


AHX2320
Withdrawal sleeve
Withdrawal sleeve AH, accessory rolling bearing, mechanical, finished part
Preferred product

Main Dimensions & Performance Data
d1 | 95 mm | Bore diameter |
G | M110x2 | Thread |
B1 | 90 mm | Sleeve length |
≈m | 1,05 kg | Weight |
Dimensions
d | 100 mm | Bore diameter |
a1 | 4 mm | Bearing overhang |
IG | 16 mm | Thread length |
Additional information
1:12 | Taper |
Downloads:
Your current product variant
Design | Standard | Without |