Select a different country or region to see content for your location.
United States
05:39:40 GMT+0000 (Coordinated Universal Time)


AH24020
Withdrawal sleeve
Withdrawal sleeve AH, accessory rolling bearing, mechanical, finished part

Main Dimensions & Performance Data
d1 | 95 mm | Bore diameter |
G | M105x2 | Thread |
B1 | 62 mm | Sleeve length |
≈m | 0,5 kg | Weight |
Dimensions
d | 100 mm | Bore diameter |
a1 | 9 mm | Bearing overhang |
IG | 12 mm | Thread length |
Additional information
1:30 | Taper |
Downloads:
Your current product variant
Design | Standard | Without |