Select a different country or region to see content for your location.
United States
16:51:15 GMT+0000 (Coordinated Universal Time)
Product information

Main Dimensions & Performance Data
D2 | 80 mm | Bore diameter seat washer |
D3 | 110 mm | Outerside diameter flange |
C | 11,5 mm | Height seat washer |
≈m | 0,294 kg | Weight |
Dimensions
rmin | 1,1 mm | Minimum chamfer dimension |
Downloads: