Select a different country or region to see content for your location.
United States
09:32:43 GMT+0000 (Coordinated Universal Time)



GRAE50-XL-NPP-B-FA125
Radial insert ball bearing
Radial insert ball bearing GRAE..-XL-NPP-B
Replaces
GRAE50-NPP-B-FA125.5
Preferred product

Main Dimensions & Performance Data
d | 50 mm | Bore diameter |
DSP | 90 mm | Outside diameter |
B | 30,2 mm | Width |
Cur | 1.210 N | Fatigue load limit, radial |
B1 | 43,8 mm | Locking collar total width |
Cr | 37.500 N | Basic dynamic load rating, radial |
C0r | 23.200 N | Basic static load rating, radial |
≈m | 0,77 kg | Weight |
Dimensions
C | 22 mm | Width, outer ring |
S | 11 mm | Distance raceway |
d2 | 59,4 mm | Rib diameter sealing inner ring |
Ca | 6,9 mm | Distance to lubrication hole |
d3 | 69 mm | Outside diameter locking collar/locknut |
W | 5 mm | Width of flats |
Calculation factors
f0 | 14,4 | Calculation factor |
Downloads:
Your current product variant
Sealing | NPP | Lip seal on both sides |
Shape of outer surface | B | |
Manufacturing instruction | FA125 | Unit with Corrotect coating, corrosion-resistant |
Characteristics