Select a different country or region to see content for your location.
United States
14:20:23 GMT+0000 (Coordinated Universal Time)



GRA104-206-XL-NPP-B-AS2/V
Radial insert ball bearing
Radial insert ball bearings GRA..-NPP-B-AS2/V, spherical outer ring, location by eccentric locking collar, P seals on both sides, inch size bore
Preferred product

Main Dimensions & Performance Data
d | 31,75 mm | Bore diameter |
d | 31,75 mm | Bore diameter, inch |
DSP | 62 mm | Outside diameter |
B1 | 35,75 mm | Locking collar total width |
B | 23,75 mm | Width |
Cur | 570 N | Fatigue load limit, radial |
Cr | 20.700 N | Basic dynamic load rating, radial |
C0r | 11.300 N | Basic static load rating, radial |
≈m | 0,279 kg | Weight |
Dimensions
C | 18 mm | Width, outer ring |
S | 9 mm | Distance raceway |
d2 | 37,3 mm | Rib diameter sealing inner ring |
Ca | 5 mm | Distance to lubrication hole |
d3 | 44 mm | Outside diameter locking collar/locknut |
W | 3,969 mm | Width across flats (Inch) |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Calculation factors
f0 | 13,8 | Calculation factor |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.