Select a different country or region to see content for your location.
United States
16:29:25 GMT+0000 (Coordinated Universal Time)



GRA014-XL-NPP-B-AS2/V
Radial insert ball bearing
Radial insert ball bearings GRA..-NPP-B-AS2/V, spherical outer ring, location by eccentric locking collar, P seals on both sides, inch size bore
Preferred product

Main Dimensions & Performance Data
d | 22,225 mm | Bore diameter |
d | 22,225 mm | Bore diameter, inch |
DSP | 52 mm | Outside diameter |
B1 | 31 mm | Locking collar total width |
B | 21,4 mm | Width |
Cur | 400 N | Fatigue load limit, radial |
Cr | 14.000 N | Basic dynamic load rating, radial |
C0r | 7.800 N | Basic static load rating, radial |
≈m | 0,21 kg | Weight |
Dimensions
C | 15 mm | Width, outer ring |
S | 7,5 mm | Distance raceway |
d2 | 30,3 mm | Rib diameter sealing inner ring |
Ca | 3,9 mm | Distance to lubrication hole |
d3 | 37,5 mm | Outside diameter locking collar/locknut |
W | 3,175 mm | Width across flats (Inch) |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Calculation factors
f0 | 13,8 | Calculation factor |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.
Downloads:
Your current product variant
Sealing | NPP | Lip seal on both sides |
Shape of outer surface | B | |
Lubrication hole transposed | AS2/V | AS2/V |
Characteristics