Select a different country or region to see content for your location.
United States
04:52:59 GMT+0000 (Coordinated Universal Time)


QJ252-N2-MPA-J30PC-C3
Four-point contact bearing
Four point contact bearing QJ2..-N2-MPA, holding grooves, solid brass cage
Product information


Metric
Imperial
Main Dimensions & Performance Data
d | 260 mm | Bore diameter |
D | 480 mm | Outside diameter |
B | 80 mm | Width |
Cr | 840.000 N | Basic dynamic load rating, radial |
C0r | 1.630.000 N | Basic static load rating, radial |
Cur | 47.000 N | Fatigue load limit, radial |
nG | 2.320 1/min | Limiting speed |
nϑr | 1.080 1/min | Reference speed |
≈m | 69,2 kg | Weight |
Mounting dimensions
da min | 280 mm | Minimum diameter shaft shoulder |
Da max | 460 mm | Maximum diameter of housing shoulder |
ra max | 4 mm | Maximum fillet radius |
Dimensions
rmin | 5 mm | Minimum chamfer dimension |
D1 | 401,8 mm | Shoulder diameter outer ring |
d1 | 338,4 mm | Shoulder diameter inner ring |
a | 259,1 mm | Distance between the apexes of the pressure cones |
an | 15 mm | Hight retaining slot |
bn | 12,5 mm | Width retaining slot |
rn | 2,5 mm | Radius retaining slot |
45 ° | Angle retaining slot | |
α | 35 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Your current product variant
Design, bearing outer ring | N2 | Two retaining grooves in the outer ring on one side |
Cage | Solid brass cage, outer ring guided | Solid brass cage, outer ring guided |
Tolerance class | PN | Normal (PN) |
Dimensional / heat stabilization | S1 | Rings dimensional stabilized up to 200° |
Coating | J30## | Bearing or components burnished |
Axial internal clearance | C3 | Group 3 (C3), bigger than CN |
Characteristics
Recently viewed products