Select a different country or region to see content for your location.
United States
06:48:44 GMT+0000 (Coordinated Universal Time)



NAO70X100X30-XL
Needle roller bearing
Needle roller bearings NAO, without ribs
Replaces
NAO70X100X30




Main Dimensions & Performance Data
d | 70 mm | Bore diameter |
D | 100 mm | Outside diameter |
B | 30 mm | Width |
Cr | 80.000 N | Basic dynamic load rating, radial |
C0r | 176.000 N | Basic static load rating, radial |
Cur | 31.500 N | Fatigue load limit, radial |
nG | 5.800 1/min | Limiting speed |
nϑr | 3.350 1/min | Reference speed |
≈m | 0,822 kg | Weight |
Mounting dimensions
da | 79,3 mm | Mounting dimension |
Db | 81 mm | Shoulder diameter axial guidance NK/housing |
db | 87,2 mm | Shoulder diameter axial guidance NK/shaft |
Da | 89 mm | Shoulder diameter outer ring |
ra max | 1 mm | Maximum recess radius |
Dimensions
F | 80 mm | Raceway diameter inner ring |
E | 88 mm | Raceway diameter outer ring |
rmin | 1 mm | Minimum chamfer dimension |
s | 1 mm | Axial displacement |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |