Select a different country or region to see content for your location.
United States
16:28:57 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
d | 30 mm | Bore diameter |
B | 18 mm | Width |
0,005 mm | Raceway diameter upper tolerance | |
-0,004 mm | Raceway diameter lower tolerance | |
rmin | 0,6 mm | Minimum chamfer dimension |
≈m | 50,2 g | Weight |
Downloads:
Your current product variant
Special features | Without |


Recently viewed products

Wait to see recently viewed products