Select a different country or region to see content for your location.
United States
01:15:17 GMT+0000 (Coordinated Universal Time)



29364-E1-XL-N1
Axial spherical roller bearing
Axial spherical roller bearing 293..-E1-XL, no flanging ring
Replaces
29364-E1-N1
Product information



Metric
Imperial
Main Dimensions & Performance Data
d | 320 mm | Bore diameter |
D | 500 mm | Outside diameter |
T | 109 mm | Height |
Ca | 3.350.000 N | Basic dynamic load rating, axial |
C0a | 11.000.000 N | Basic static load rating, axial |
Cua | 1.210.000 N | Fatigue load limit, axial |
nG | 1.260 1/min | Limiting speed |
nϑr | 650 1/min | Reference speed |
≈m | 68,16 kg | Weight |
Mounting dimensions
da min | 405 mm | Minimum diameter shaft shoulder |
Da max | 449 mm | Maximum diameter of housing shoulder |
Db min | 510 mm | Minimum bore diameter housing |
db max | 347 mm | Maximum distance sleeve |
db1 max | 333 mm | Maximum champfer diameter of distance sleeve |
ra max | 4 mm | Maximum recess radius |
30 ° | Angle of champfer of the distance sleeve |
Dimensions
D1 | 391 mm | Bore diameter housing washer |
d1 | 460 mm | Rip diameter shaft washer |
rmin | 5 mm | Minimum chamfer dimension |
T1 | 53 mm | Height of the housing washer |
T3 | 68 mm | Height of the shaft washer |
T5 | 96,6 mm | Distance shaft washer - cage |
A | 180 mm | Distance of the center point |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Downloads:
Your current product variant
Heat treatment | Standard | Standard |
Cage | JP | Sheet metal cage |
Locating feature, housing washer | N1 | Locating feature, housing washer |
Handling thread holes | Without | |
Constricted width and inclination variation | Standard | |
Test certificate | Without |
Characteristics