Select a different country or region to see content for your location.
United States
11:28:23 GMT+0000 (Coordinated Universal Time)



NKIB5907-XL
Needle roller/angular contact ball bearing
Needle roller/angular contact ball bearings NKIB, double direction axial component
Preferred product

Main Dimensions & Performance Data
d | 35 mm | Bore diameter |
D | 55 mm | Outside diameter |
B | 30 mm | Width |
Cr | 35.500 N | Basic dynamic load rating, radial |
C0r | 50.000 N | Basic static load rating, radial |
Ca | 7.400 N | Basic dynamic load rating, axial |
C0a | 14.900 N | Basic static load rating, axial |
Cur | 9.600 N | Fatigue load limit, radial |
Cua | 680 N | Fatigue load limit, axial |
nG | 10.900 1/min | Limiting speed |
nϑr | 9.000 1/min | Reference speed |
≈m | 243,76 g | Weight |
Dimensions
F | 42 mm | Raceway diameter inner ring |
C | 27 mm | Width, outer ring |
rmin | 0,6 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Downloads:
Characteristics