Select a different country or region to see content for your location.
United States
05:39:45 GMT+0000 (Coordinated Universal Time)



RAE45-XL-NPP-FA106
Radial insert ball bearing
Radial insert ball bearing RAE..-XL-NPP
Replaces
RAE45-NPP-FA106
Preferred product

Main Dimensions & Performance Data
d | 45 mm | Bore diameter |
D | 85 mm | Outside diameter |
B | 30,2 mm | Width |
B1 | 43,8 mm | Locking collar total width |
Cr | 32.500 N | Basic dynamic load rating, radial |
C0r | 20.400 N | Basic static load rating, radial |
Cur | 970 N | Fatigue load limit, radial |
≈m | 0,72 kg | Weight |
Dimensions
C | 22 mm | Width, outer ring |
S | 11 mm | Distance raceway |
d2 | 54,5 mm | Rib diameter sealing inner ring |
d3 | 63 mm | Outside diameter locking collar/locknut |
W | 5 mm | Width of flats |
Calculation factors
f0 | 14,1 | Calculation factor |