Select a different country or region to see content for your location.
United States
17:22:02 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
G | M170x3 | Thread |
d2 | 220 mm | Outerside diameter |
B | 26 mm | Width |
≈m | 2,66 kg | Weight |
Mounting dimensions
d1 | 193 mm | Chamfer diameter |
ds | M8 | Thread locking bolt |
Additional information
4 | Number of screws | |
MaL | 27 Nm | Tightening torque |
Downloads:
Your current product variant
Design | Standard | Without |