Select a different country or region to see content for your location.
United States
15:47:01 GMT+0000 (Coordinated Universal Time)


Main Dimensions & Performance Data
d | M45X1,5 | Thread |
D | 65 mm | Außendurchmesser |
h | 14 mm | Height |
MA | 5 Nm | Anziehdrehmoment Gewindestift |
FaB | 181.000 N | Breaking load, axial |
ML | 110 Nm | Breakawag |
MAL | 65 Nm | Anziehdrehmoment Referenz |
MM | 1,48 kg*cm2 | Massenträgheitsmoment |
≈m | 0,19 kg | Weight |
Dimensions
d1 | 59 mm | Plant diameter outside |
t | 2,5 mm | Hight retaining slot |
b | 6 mm | Width retaining slot |
c | 7 mm | Distance bore |
m | M6 | Threaded - threaded pin |
Downloads: