Select a different country or region to see content for your location.
United States
12:50:06 GMT+0000 (Coordinated Universal Time)
Product information

Metric
Imperial
Main Dimensions & Performance Data
d1 | 5 7/16 in | Bore diameter (Inch) |
G | 6,284 | Thread |
8 | Threads per inch | |
B1 | 4 9/16 in | Sleeve length (Inch) |
d2 | 8 1/16 in | Outside diameter nut (Inch) |
≈m | 15,543 lbs | Weight |
Dimensions
d | 6 1/4 in | Bore diameter bearing (Inch) |
B2 | 4 3/4 in | Width nut and lock (Inch) |
Additional information
AN-32 | Locknut | |
W-32 | Fuse | |
1:12 | Taper |
Downloads: