Select a different country or region to see content for your location.
United States
19:11:36 GMT+0000 (Coordinated Universal Time)


NNU4980-S-K-M-SP
Cylindrical roller bearing
Super precision cylindrical roller bearings NNU49..-S-K-M-SP, non-locating bearing, double row, with tapered bore, taper 1:12, separable, with cage
Preferred product



Main Dimensions & Performance Data
d | 400 mm | Bore diameter |
D | 540 mm | Outside diameter |
B | 140 mm | Width |
Cr | 1.490.000 N | Basic dynamic load rating, radial |
C0r | 3.800.000 N | Basic static load rating, radial |
Cur | 390.000 N | Fatigue load limit, radial |
nG Grease | 1.330 1/min | Limiting speed for grease lubrication |
nG Oil | 1.570 1/min | Limiting speed for oil lubrication |
≈m | 89,11 kg | Weight |
Mounting dimensions
da | 442,6 mm | Diameter shaft shoulder |
h12 | Diameter shaft shoulder tolerance | |
Da | 502 mm | Diameter of housing shoulder |
H12 | Diameter of housing shoulder tolerance | |
ra1 max | 3 mm | Maximum recess radius |
Dimensions
r1 min | 4 mm | Minimum chamfer dimension |
F | 446 mm | Raceway diameter inner ring |
ns | 17,7 mm | Width of lubricating groove |
ds | 9,5 mm | Diameter lubrication hole |
s | 7,2 mm | Axial displacement |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Your current product variant
Cage | M | Brass Cage |
Tolerance class | SP | Tolerance class SP |
Bore type | K | Tapered, taper 1:12 |
Locating Feature , bearing outer ring | S | Lubrication holes and lubrication groove in outer ring |
Radial internal clearance | C1 (Group 1) | Internal clearance smaller than C2 |
Number of rolling element rows | 2 | Double-row design |
Characteristics


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Mounting Hydraulic | Englisch
Mounting of rolling bearings - Hydraulic mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch