Select a different country or region to see content for your location.
United States
17:54:18 GMT+0000 (Coordinated Universal Time)


NNU4944-S-K-M-SP
Zylinderrollenlager
Hochgenauigkeits-Zylinderrollenlager NNU49..-S-K-M-SP, Loslager, zweireihig, mit kegeliger Bohrung, Kegel 1:12, zerlegbar, mit Käfig
Preferred product



Main Dimensions & Performance Data
d | 220 mm | Bore diameter |
D | 300 mm | Outside diameter |
B | 80 mm | Breite |
Cr | 510.000 N | Basic dynamic load rating, radial |
C0r | 1.140.000 N | Basic static load rating, radial |
Cur | 133.000 N | Fatigue load limit, radial |
nG Grease | 2.550 1/min | Limiting speed for grease lubrication |
nG Oil | 3.000 1/min | Limiting speed for oil lubrication |
≈m | 14,79 kg | Weight |
Mounting dimensions
da | 243 mm | Diameter shaft shoulder |
h12 | Diameter shaft shoulder tolerance | |
Da | 279 mm | Diameter of housing shoulder |
H12 | Diameter of housing shoulder tolerance | |
ra1 max | 2,1 mm | Maximum recess radius |
Dimensions
r1 min | 2,1 mm | Minimum chamfer dimension |
F | 245 mm | Raceway diameter inner ring |
ns | 12,2 mm | Schmiernutbreite |
ds | 6,3 mm | Diameter lubrication hole |
s | 4,3 mm | Axial displacement |
Temperature range
Tmin | -30 °C | Betriebstemperatur min. |
Tmax | 150 °C | Betriebstemperatur max. |
Your current product variant
Käfig | M | Messingkäfig |
Toleranzklasse | SP | Toleranzklasse SP |
Bohrungsausführung | K | Konisch, 1:12 |
Ausführung Außenring | S | S |
Radialluft | C1 (Gruppe 1) | Lagerluft kleiner als C2 |
Anzahl Wälzkörper-Reihen | 2 | Zweireihig |
Characteristics
Operating conditions for bearing NNU4944-S-K-M-SP
In work for NNU4944-S-K-M-SP
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Mounting Hydraulic | Englisch
Mounting of rolling bearings - Hydraulic mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch