Select a different country or region to see content for your location.
United States
09:29:16 GMT+0000 (Coordinated Universal Time)


NNU4938-S-K-M-SP
Cylindrical roller bearing
Super precision cylindrical roller bearings NNU49..-S-K-M-SP, non-locating bearing, double row, with tapered bore, taper 1:12, separable, with cage



Main Dimensions & Performance Data
d | 190 mm | Bore diameter |
D | 260 mm | Outside diameter |
B | 69 mm | Width |
Cr | 410.000 N | Basic dynamic load rating, radial |
C0r | 880.000 N | Basic static load rating, radial |
Cur | 106.000 N | Fatigue load limit, radial |
nG Grease | 2.900 1/min | Limiting speed for grease lubrication |
nG Oil | 3.450 1/min | Limiting speed for oil lubrication |
≈m | 11,375 kg | Weight |
Mounting dimensions
da | 210,5 mm | Diameter shaft shoulder |
h12 | Diameter shaft shoulder tolerance | |
Da | 242 mm | Diameter of housing shoulder |
H12 | Diameter of housing shoulder tolerance | |
ra1 max | 2 mm | Maximum recess radius |
Dimensions
r1 min | 2 mm | Minimum chamfer dimension |
F | 212 mm | Raceway diameter inner ring |
ns | 9,5 mm | Width of lubricating groove |
ds | 4,8 mm | Diameter lubrication hole |
s | 3,2 mm | Axial displacement |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Mounting Hydraulic | Englisch
Mounting of rolling bearings - Hydraulic mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products