Select a different country or region to see content for your location.
United States
10:33:01 GMT+0000 (Coordinated Universal Time)


YRTCMA260-XL
Axial-Radial-Rollenlager
Axial-Radiallager, zweiseitig wirkend, anschraubbar, mit integriertem Absolutwert-Winkel-Messsystem





Main Dimensions & Performance Data
d | 260 mm | Bore diameter |
0 mm | Bore diameter upper tolerance | |
-0,018 mm | Bore diameter lower tolerance | |
D | 385 mm | Outside diameter |
0 mm | Outside diameter upper tolerance | |
-0,02 mm | Outside diameter lower tolerance | |
H | 57,5 mm | Height |
Cr | 140.000 N | Basic dynamic load rating, radial |
C0r | 355.000 N | Basic static load rating, radial |
Ca | 168.000 N | Basic dynamic load rating, axial |
C0a | 1.090.000 N | Basic static load rating, axial |
nG | 300 1/min | Limiting speed |
MR | 9 Nm | Bearing friction torque at 5 1/min |
≈m | 18,401 kg | Weight |
Mounting dimensions
J | 280 mm | Pitch circle diameter fixing holes in inner ring |
J1 | 365 mm | Pitch circle diameter fixing holes in outer ring |
d1 | 9,3 mm | Fixing holes diameter inner ring |
d2 | 15 mm | Counterbore diameter of fixing holes |
a | 8,2 mm | Counterbore depth of fixing holes |
34 | Quantity of fixing holes inner ring | |
d3 | 9,3 mm | Fixing holes diameter outer ring |
33 | Quantity of fixing holes outer ring | |
n | 36 | Pitch quantity |
t | 10 ° | Pitch separation angle |
G | M12 | Threaded extraction hole |
3 | Quantity of threaded extraction hole | |
MA | 34 Nm | Screw tightening torque |
2 | Quantity of retaining screws | |
t1 | 6 µm | Axial and radial runout, measurement standard; Measured on mounted bearing, with ideal adjacent construction. |
Dimensions
H1 | 36,5 mm | Height contact face outer ring |
0,04 mm | Height contact face outerring H1 upper tolerance | |
-0,04 mm | Height contact face outerring H1 lower tolerance | |
H2 | 21 mm | Height contact face outer ring |
0,025 mm | Height contact face outerring H2 upper tolerance | |
-0,025 mm | Height contact face outerring H2 lower tolerance | |
D1 max | 347 mm | Maximum diameter inner ring |
C | 18 mm | Width of outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
caL | 6.900 N/µm | Axial rigidity of bearing position |
crL | 5.300 N/µm | Radial rigidity of bearing position |
ckL | 104.000 Nm/mrad | Tilting rigidity of bearing position |
caL | 19.000 N/µm | Axial rigidity of rolling element set |
crL | 8.100 N/µm | Radial rigidity of rolling element set |
ckL | 265.000 Nm/mrad | Tilting rigidity of rolling element set |
Downloads:
Characteristics


All
English

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2025-05-7 | Technische Produktinformation | TPI 120 | Englisch
High Precision Bearings for Combined Loads

2021-09-13 | Anleitung (Montage, Betrieb) | MON 100 | Englisch
High Precision Bearings for Combined Loads

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Englisch
Mounting of rolling bearings - Mounting of axial bearings

2017-09-15 | Katalog | MH1 Mounting machine tool bearing | Englisch
Mounting of rolling bearings - Mounting of machine tool bearing arrangements

2022-09-15 | Datenblatt | PDB 63 | Englisch
Rotary table bearings with integrated angular measuring system

2017-09-12 | Anleitung (Montage, Betrieb) | MON 83 | Englisch
Rotary table bearings YRT, RTC, ZKLDF, ZKXDF

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch