Select a different country or region to see content for your location.
United States
07:33:20 GMT+0000 (Coordinated Universal Time)


ZARN2062-L-TV
Needle roller/axial cylindrical roller bearing
Needle roller/axial cylindrical roller bearings ZARN..-L, double direction, long shaft locating washer



Main Dimensions & Performance Data
d | 20 mm | Bore diameter |
D | 62 mm | Outside diameter |
H | 75 mm | Hight |
Ca | 64.000 N | Basic dynamic load rating, axial |
C0a | 141.000 N | Basic static load rating, axial |
Cr | 22.600 N | Basic dynamic load rating, radial |
C0r | 36.000 N | Basic static load rating, radial |
Cua | 13.100 N | Fatigue load limit, axial |
Cur | 5.200 N | Fatigue load limit, radial |
nG Oil | 6.000 1/min | Limiting speed for oil lubrication |
nG Grease | 1.500 1/min | Limiting speed for grease lubrication |
MRL | 1,3 Nm | Bearing friction torque |
≈m | 1,026 kg | Weight |
Mounting dimensions
Da max | 53 mm | Maximum diameter of housing shoulder |
da min | 38 mm | Minimum diameter shaft shoulder |
Dimensions
H1 | 55 mm | Height outer ring over wave washer |
C | 20 mm | Width, outer ring |
D1 | 52 mm | Rip diameter shaft washer |
D2 | 40 mm | Heeldiameter wave washer long |
D3 | 50 mm | Outside diameter wave washer long |
B | 12,5 mm | Width, inner ring |
B1 | 27,5 mm | Width wave washer long |
B2 | 13 mm | Width heel wave washer long |
rmin | 0,3 mm | Minimum chamfer dimension |
r1 min | 0,6 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
caL | 2.300 N/µm | Rigidity axial |
ckL | 400 Nm/mrad | Tilting stiffness |
Mm | 2,27 kg*cm2 | Mass moment of inertia |
1 µm | Axial runout | |
radial | ZMA20/52 | Recommended INA precision locknut for radial locking (not included) |
axial | AM20 | Recommended INA precision locknut for axial locking (not included) |
MA | 38 Nm | Tightening torque nut |
17.623 N | Required locknut force | |
40X52X7 | Rotary shaft seal to DIN 3760 (not included) |
Downloads:
Your current product variant
Cage | TV | Plastic Cage made from PA66 |
Locating Feature , bearing outer ring | L | Stepped shaft locating washer extended on one side |
Characteristics


All
English

2018-03-15 | Technische Produktinformation | TPI 123 | Englisch
Bearings for screw drives

2005-10-12 | Technische Produktinformation | TPI 100 | Englisch
Bearings for screw drives

2019-07-10 | Anleitung (Montage, Betrieb) | MON 10 | Englisch