Select a different country or region to see content for your location.
United States
20:21:28 GMT+0000 (Coordinated Universal Time)



ZKLN0832-2Z-XL
Axial angular contact ball bearing
Axial angular contact ball bearings ZKLN..-2Z, double direction, gap seals on both sides
Replaces
ZKLN 0832.2Z, ZKLN0832-2Z
Preferred product



Main Dimensions & Performance Data
d | 8 mm | Bore diameter |
0 mm | Bore diameter upper tolerance | |
-0,005 mm | Bore diameter lower tolerance | |
D | 32 mm | Outside diameter |
0 mm | Outside diameter upper tolerance | |
-0,01 mm | Outside diameter lower tolerance | |
B | 20 mm | Width |
0 mm | Width upper tolerance | |
-0,25 mm | Width lower tolerance | |
Ca | 13.800 N | Basic dynamic load rating, axial |
C0a | 16.300 N | Basic static load rating, axial |
Cua | 990 N | Fatigue load limit, axial |
nG Grease | 15.500 1/min | Limiting speed for grease lubrication |
nϑ | 9.500 1/min | Thermally safe operating speed |
MR | 0,04 Nm | Bearing frictional torque |
≈m | 89,5 g | Weight |
Mounting dimensions
Da max | 26 mm | Maximum diameter of housing |
da min | 11 mm | Minimum diameter shaft |
Dimensions
d1 | 19 mm | Rib diameter inner ring |
rmin | 0,3 mm | Minimum chamfer dimension |
r1 min | 0,6 mm | Minimum chamfer dimension |
α | 60 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
caL | 250 N/µm | Rigidity axial |
ckL | 20 Nm/mrad | Tilting rigidity |
Mm | 0,02 kg*cm2 | Mass moment of inertia |
2 µm | Axial runout | |
ZM08 | Recommended INA precision locknut for radial locking | |
MA | 4 Nm | Tightening torque for the recommended INA precision locknut |
3.468 N | Required locknut force axial |
Your current product variant
Sealing | 2Z | Minimal gap seal on both sides |
Tolerance class | Standard |
Characteristics


All
English

2018-03-15 | Technische Produktinformation | TPI 123 | Englisch
Bearings for screw drives

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2019-07-10 | Anleitung (Montage, Betrieb) | MON 10 | Englisch
Handling Instructions ZKLN, ZKLF, ZKLFA, DKLFA

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Englisch
Mounting of rolling bearings - Mounting of axial bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch